Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type
Contactless Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm)
.02 – 20000
-
Full Scale Range (lbf)
.015 – 16000
-
Supply Voltage (VDC)
12
Usage Conditions
-
Operating Temperature Range
0 – 60 °C [ 32 – 140 °F ]
-
Accuracy (% of FS)
±.1
Operation/Application
-
Rotation Speed (RPM)
4000 – 20000
-
Output Signal Type
±10 V
Other
-
Force Direction
Clockwise | Counterclockwise
Reference Number
-
TE Internal Number
CAT-TOR0004