Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Board | Wire-to-Wire
-
Connector & Contact Terminates To
Printed Circuit Board | Wire & Cable
Mechanical Attachment
-
Connector Mounting Type
Cable Mount (Free-Hanging)
-
Mounting Hardware
No Hardware
Housing Features
-
Housing Material
Aluminum
-
Centerline (Pitch)
.64 mm [ .025 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 125 °C [ -85 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-TMN-N31PC