This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Explosion-proof and Flameproof Ratings

National and Canadian Electrical Code:
Class I, Division 1, Groups B, C, and D
Class II/III, Division 1, Groups E, F, and G T5 (Ta=80°C), T6 (Ta=65°C)
National Electrical Code (Article 505):
Class I, Zone 1, AEx d IIC T5 (Ta=80°C), T6 (Ta=65°C)
Canadian Electrical Code (IEC 60079):
Class I, Zone 1, Ex d IIC T5 (Ta=80°C), T6 (Ta=65°C)
ATEX:
II 2 G Ex d IIC T5 (Ta= -50°C to 80°C), T6 (Ta= -50°C to 65°C) Gb 
(see datasheet for full specification)
orange bar

Benefits

  • Variety of Configurations 
  • Single and Dual Junctions 
  • Stainless Steel Case with Alloy Tip  
  • Sheath Styles: Stainless Steel with Copper or Aluminum Tip 
  • Junction Types, Single and Dual: J, K, T, E
  • Grounded or Ungrounded
  • Sheath Diameters: .188”, .215”, .236” (6.0 mm), .250”
  • U.S. or European threads available
orange bar

Applications

  • Motors 
  • Generators 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

Reference Number

  • TE Internal Number CAT-TCS0031

Related Materials

Datasheets & Catalog Pages