This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The sensing junction is embedded into the tip of the sheath.  With the junction located in the tip of the case this is the area that needs to be in contact with the process to obtain correct temperature measurement. These sensors are primarily used for extrusion equipment. They can also be used to meet general application needs. These are available in straight and stepped sheath configurations. The stepped sheath style adds additional capability for mounting.

Benefits

  • Sheath Styles: Stainless Steel
  • Junction Types, Single: J, K, T, E, Grounded or Ungrounded
  • Sheath Diameters: 0.125”, 0.156”
  • Insulation Resistance – Ungrounded Model: 1,000 megohms @ 500 V, leads to case
  • Vibration: Withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.
  • Shock: Withstands 50 g-level peak sine was shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

Usage Conditions

  • Operating Temperature Range  -100 – 250 °C [ -148 – 482 °F ]

  • Error Limits/T-Accuracy  Special Error Limits | Standard Limits / +- 1 °C

Other

  • Junction Grounding  Grounded | Ungrounded

Reference Number

  • TE Internal Number CAT-TCS0007

Related Materials

Datasheets & Catalog Pages