This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The sensing junction is embedded into the tip of the sheath. With the junction located in the tip of the case this is the area that needs to be in contact with the process to obtain correct temperature measurement. Fittings associated with the probe designs are related to the mounting technique required by your application. These thermocouple probe sensors can be utilized in many different industries and applications. Probe sensors are ideal for immersion in processes.

Benefits

  • Sheath Styles: Stainless Steel
  • Joint Types, Single and Dual: J, K, T, E, Grounded or Ungrounded
  • Sheath Diameters: 0.125”, 0.188”, 0.250”
  • Leadwire/Cable Options
  • Insulation Resistance – Ungrounded Models: 1,000 megohms @ 500 V, leads to case
  • Vibration: Withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.
  • Shock: Withstands 50 g-level peak sine was shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11
  • Pressure Rating: 1500 PSI
orange bar

Applications

  • Process 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Stainless Steel Probe

Usage Conditions

  • Error Limits/T-Accuracy  Special Error Limits | Standard Limits / +- 1 °C

Other

  • Junction Grounding  Grounded | Ungrounded

Reference Number

  • TE Internal Number CAT-TCS0005

Related Materials

Datasheets & Catalog Pages