This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Positions  9

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin | Socket

  • Contact Base Material  Beryllium Copper

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Preterminated Flying Leads | Solder Cup

Mechanical Attachment

  • Connector Mounting Type  Board Mount | Cable Mount (Free-Hanging)

  • Mounting Hardware  Captive Jackscrew Socket Head

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch) (mm) .64 | 1.27

  • Centerline (Pitch) (in) .025 | .05

Usage Conditions

  • Operating Temperature Range  -200 – 200 °C [ -328 – 392 °F ]

Operation/Application

  • Circuit Application  Power | Power & Signal | Signal

Related Materials

Datasheets & Catalog Pages