Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wall Type
Dual Wall | Single Wall
Configuration Features
-
Number of Strands
154 | 259 | 665 | 1665 | 2109 | 2660 | 3325
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (VAC)
1000
Body Features
-
Wire Color (Base)
White
-
Wire & Cable Insulation Material
Modified PFA
-
Conductor Material
Nickel-Coated Copper
Dimensions
-
Outside Cable Diameter (mm)
1.55 | 1.83 | 2.08 | 2.44 | 2.95 | 3.48 | 4.34 | 8.2 | 9.83 | 11.2 | 13 | 14.3
-
Outside Cable Diameter (in)
.061 | .072 | .082 | .096 | .116 | .137 | .171 | .323 | .387 | .441 | .51 | .564
-
Strand Size (AWG)
34 | 36 | 38 | 40 | 42 | 44
-
Conductor Diameter Range (mm)
.74 | .94 | 1.19 | 1.55 | 1.98 | 2.44 | 3.2 | 3.99 | 6.73 | 8.26 | 9.4 | 11 | 12.3
-
Conductor Diameter Range (in)
.029 | .037 | .047 | .061 | .078 | .096 | .126 | .157 | .265 | .325 | .37 | .435 | .485
-
Wire Size (AWG)
1 | 1/0 | 2/0 | 2 | 4 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22
Usage Conditions
-
Cable Type
SHF260
-
Operating Temperature Range
-65 – 260 °C [ -85 – 500 °F ]
Reference Number
-
TE Internal Number
CAT-SHF-CABLE