This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

On-board signal conditioning, analog to digital conversion and microprocessor compensation combine to provide high accuracy data. Host PC interface is achieved via Ethernet at data throughput rates up to 33 Hz in Engineering Units or 100 Hz in raw count data format. The 9146-R 9146-T and 9046-S are part of the NetScanner family of instruments. All NetScanner instruments share a common power, software and communication protocols. Each of the three temperature scanners has unique termination features. The 9146-R uses LEMO® Circular connectors for 3 or 4 wire RTDs and an innovative new technology called Smart Connectors™ to

provide automatic sensor identification and compensation by combining independent uniform temperature reference junctions with EEPROM memory. This technology allows the 9146-R to measure RTDs, fine gauge thermocouples or voltages. The 9146-T uses a screw terminal interface to provide convenient connection to 2 or 3 wire medium gauge thermo-couples. The 9046-S uses crimp pins for direct sensor connection and a gland seal to provide an environmentally sealed instrument capable of measuring any combination of thermocouples
and RTDs.
 

BENEFITS

  • Rugged Splash-proof Enclosure
  • Temperature and Voltage Measurements
  • Individual UTR per channel  

APPLICATIONS

  • Turbine Engine Test Cells
  • Compressor Test Cells
  • Process Monitoring  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Temperature Scanners

Electrical Characteristics

  • Media Compatibility  RTD | TC | Voltage

Signal Characteristics

  • Number of Channels  16 | 32

Usage Conditions

  • Accuracy (% of FS) ±.25

Industry Standards

  • IP Rating  IP66

Other

  • EU Throughput Rate HZ  33

Related Materials

Datasheets & Catalog Pages

Product Specifications