This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 512M series twin threaded averaging RTD probe is designed for use in and around intake manifolds and heating/cooling coils in HVAC systems.

The flexible sheath has a sensitive area that is equal to its overall length.  This provides an average temperature of the air as it moves through the system. Acquiring the average air temperature over a large area of airflow can provide more consistent temperature control throughout the system. This RTD probe sensor also eliminates the need for multiple sensors and instrumentation. Mounting these sensors can easily be achieved by using either our fixed or adjustable fittings. Connection heads and conduit boxes are available for a seamless transition to instrumentation. 

Benefits

  • Sheath Styles: Stainless Steel, Copper, Aluminum
  • Elements, Single: Platinum or Simulated Platinum
  • Sheath Diameter: 0.250”
  • Twin Threaded Hex Fitting: 1/2” x 1/2” NPT
  • Leadwire/Cable Options
  • Averages Temperature
  • Flexible Sheath 
  • Connection Heads Available 
  • Transmitters Available  
orange bar

Applications

  • HVACR
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Averaging Probe

  • Element Type  Stainless Steel

  • Element Material  Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  200 °C [ 392 °F ]

Reference Number

  • TE Internal Number CAT-RTD0019

Related Materials

Datasheets & Catalog Pages