This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Backshell Product Style  Unscreened

  • Connector Backshell Product Type  Backshell

  • Sealable  No

Body Features

  • Primary Product Material  Aluminum Alloy

  • Primary Product Plating Material  Cadmium

Contact Features

  • Primary Product Underplating Material  Electroless Nickel

Housing Features

  • Body Orientation  45°

  • Compatible With Connector Shape  Circular

Dimensions

  • Product Length (mm) 55.65, 64.92, 68.76, 80.01

  • Product Length (in) 2.19, 2.56, 2.71, 3.15

Usage Conditions

  • Operating Temperature Range  -65 – 175 °C [ -85 – 347 °F ]

Other

  • Connector Interface Specification  AS50151 Crimp Contact, AS81703 Series 3, MIL-DTL-26482 Series II, MIL-DTL-83723 / SERIES III

Reference Number

  • TE Internal Number CAT-R85049-1E

Related Materials

No documentation available.