This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Strain Relief Accessory Type  Wire Reducer Bushing

Body Features

  • Primary Product Plating Material  Silver

  • Primary Product Material  Copper

Dimensions

  • Product Width (mm) 5.4 | 10.9

  • Product Width (in) .213 | .429

  • Wire Size (AWG) 0 – 4 | 6 – 8

  • Wire Size (CMA) 13815 – 27629 | 41444 – 118412

  • Wire Size (mm²) 7 – 14 | 21 – 60

  • Product Length (mm) 11 | 11.9 | 25.4

  • Product Length (in) .433 | .468 | 1

  • Product Height (mm) 5.4 | 10.9

  • Product Height (in) .213 | .429

Industry Standards

  • Compatible With Approved Standards Products  UL E28476

  • Compatible With Agency/Standards Products  UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Related Materials
No documentation available.