This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  No

  • Adhesive Requirement  Adhesive Precoat

Body Features

  • Material Code  3 | 4 | 12 | 25

  • Material Systems Code  10 | 200 | 25

Housing Features

  • Body Orientation  Straight

Usage Conditions

  • Operating Temperature Range (°C) -75 – 150 | -67 – 392 | -55 – 135

  • Operating Temperature Range (°F) -103 – 302 | -67 – 275

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures | Long-Term Fluid Immersion at High Temperatures | Occasional Fluid Exposure

Other

  • Molded Part Shape Code  207W

  • Adhesive Code  225 | 42 | 86

Related Materials
No documentation available.