This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Body Features

  • Material Systems Code  100 | 25

  • Primary Product Color  Black

  • Shrink Ratio  2:1

  • Primary Product Material  Crosslinked Fluoroelastomer | Elastomer

  • Flexibility  Flexible

Dimensions

  • Expanded Inside Diameter (Min) (mm) 3 | 5 | 8 | 12 | 18 | 24 | 40 | 50

  • Expanded Inside Diameter (Min) (in) .118 | .197 | .315 | .472 | .709 | .945 | 1.575 | 1.969

  • Recovered Inside Diameter (Max) (mm) 1.5 | 2.5 | 4 | 6 | 9 | 12 | 20 | 30

  • Recovered Inside Diameter (Max) (in) .059 | .098 | .157 | .236 | .354 | .472 | .789 | 1.181

  • Tubing Size Range (mm) 1.5 – 3 | 2.5 – 5 | 4 – 8 | 6 – 12 | 9 – 18 | 12 – 24 | 20 – 40 | 30 – 50

  • Tubing Size Range (in) .059 – .118 | .098 – .197 | .157 – .315 | .236 – .472 | .354 – .709 | .472 – .945 | .789 – 1.575 | 1.181 – 1.969

Usage Conditions

  • Tubing Flammability Type  Highly Flame-Retardant

  • Operating Temperature Range  -75 – 150 °C [ -103 – 302 °F ]

  • Recovery Temperature (°C) 175

Operation/Application

  • Mechanical Resistance  Fluids

Packaging Features

  • Packaging Method  Spool

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-R21-652T79

Related Materials
No documentation available.