Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
High Speed | Industry Standard
-
Cable Assembly Type
QSFP56 to SFP+
-
Cable Style
Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
QSFP56 Plug
-
Cable Assembly (End B)
SFP+ Plug
Configuration Features
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Electrical Characteristics
Body Features
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Dimensions
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.081
-
Outside Cable Diameter
4.62 mm [ .182 in ]
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Length (m)
.5 | 1 | 1.5 | 2 | 2.5
-
Cable Assembly Length (ft)
.164 | 3.28 | 4.92 | 6.56 | 8.2
Reference Number
-
TE Internal Number
CAT-Q17-N4901