Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Shelf Life
2 Years
-
Installation Technology
Cold Applied
-
Cable Shield Style
Adaptable | Wire
-
Power Component Options
Mechanical Connectors Included
Electrical Characteristics
-
Voltage Class (kV)
≤ 170 | ≤ 245 | ≤ 145 | ≤ 72
Body Features
-
Insulation Material
Polymeric
Dimensions
-
Compatible Cable Cross-Section Range (mm²)
95 – 2500 | 300 – 2500
-
Compatible Insulation Diameter Range (mm)
34 – 108 | 34 – 78 | 77 – 119
-
Compatible Insulation Diameter Range (in)
1.338 – 4.252 | 1.338 – 3.071 | 3.031 – 4.685
-
Sheath Outside Diameter (mm)
0 – 120 | 0 – 150 | 0 – 135
-
Sheath Outside Diameter (in)
0 – 4.724 | 0 – 5.314 | 0 – 5.905
Operation/Application
-
Power Component Application Type
Indoor
Industry Standards
-
Compatible With Approved Standards Products
IEC 60840 | IEC 62067
Product Availability
-
Product Availability
Worldwide