Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filter Type
IEC Inlet Filter
-
Level Of Filtering
Inductor & Capacitor
-
Filtering Requirements
Unfiltered
-
Output Termination Type
FASTON | PCB Terminal
Electrical Characteristics
-
Inductance L1 (µH)
.27 | .52 | 1.24 | 4.65
-
Overvoltage Category
II
-
Capacitance Cx1
47
-
Capacitance Cy1
2.2
-
Current Rating (Max) (A)
1 | 3 | 6 | 10
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
0 | 180
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
0 | 310
Body Features
-
Product Weight
40 g [ 1.41 oz ]
Dimensions
-
Product Width
27.9 mm [ 1.09 in ]
-
Product Length (mm)
40.4 | 40.9
-
Product Length (in)
1.59 | 1.61
-
Product Height
20 mm [ .78 in ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986 | GB/T 15287 | IEC/EN 60939 | IEC/EN 60939-3 | UL 1283 | UL 60939-3
-
Pollution Degree
PD2
-
IP Rating
IP40
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-PC9-F9226