Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
250
-
Current Rating (Max) (A)
.25 | .3 | .35 | .4 | .5 | .6 | .7
Body Features
-
Product Weight
3 g [ .106 oz ]
-
Product Orientation
Vertical | Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width (mm)
7.4 | 17.5
-
Product Width (in)
.29 | .68
-
Product Length (mm)
15.3 | 17.5
-
Product Length (in)
.6 | .68
-
Product Height (mm)
8 | 17.6
-
Product Height (in)
.31 | .69
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
Certified To
IEC/EN 60938-2
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-RC