Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
300
-
Current Rating (Max) (A)
.2 | .3 | .4 | .5 | .75 | 1 | 1.25 | 1.5 | 2
Body Features
-
Product Weight (g)
10 | 11 | 12 | 13 | 14
-
Product Weight (oz)
.35 | .39 | .42 | .458 | .49
-
Product Orientation
Horizontal
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
14.3 mm [ .56 in ]
-
Product Length
24 mm [ .94 in ]
-
Product Height
15.3 mm [ .602 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
IEC 60938-1/-2
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PA3-E100