Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON | Litz Wire | Terminal Block | Threaded Stud
-
Output Termination Type
FASTON | Litz Wire | Terminal Block | Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
.9 | 1.5 | 2.4 | 4 | 8.3
-
Overvoltage Category
II
-
Capacitance Cx1
1
-
Capacitance Cy1
4.7
-
Current Rating (A)
10 | 15 | 20 | 25 | 32
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.43
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.82 | 17.4
-
Operating Voltage (VAC)
277
Body Features
-
Product Weight (g)
410 | 417 | 418 | 420 | 425 | 438 | 439 | 444 | 445 | 453 | 460 | 482 | 492 | 505 | 521 | 581
-
Product Weight (oz)
14.46 | 14.7 | 14.74 | 14.81 | 14.99 | 15.44 | 15.48 | 15.66 | 15.69 | 15.97 | 16.22 | 17 | 17.35 | 17.81 | 18.37 | 20.49
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
73 mm [ 2.87 in ]
-
Product Length
149.4 mm [ 5.88 in ]
-
Product Height
35 mm [ 1.37 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8-13 | GB/T 15287 | UL/IEC 60939-3
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2520