Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON | Litz Wire | Threaded Stud
-
Output Termination Type
FASTON | Litz Wire | Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
1.5 | 2.7 | 4 | 8 | 14 | 20
-
Overvoltage Category
II
-
Capacitance Cx1
.22 | .33 | .47 | 1
-
Capacitance Cy1
.47 | 2.2 | 2.22 | 3.3 | 10 | 22 | 33 | 100
-
Current Rating (A)
1 | 3 | 4 | 6 | 8 | 10 | 12 | 16 | 20 | 30
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
0 | .07 | .26 | .35 | .54 | 1.99 | 2.98 | 9.05
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
0 | .13 | .14 | .45 | .61 | .86 | .93 | 1.98 | 3.46 | 4.77 | 5.18 | 14.5
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
73 | 95 | 100 | 150 | 158 | 169 | 176 | 191 | 200 | 210 | 220 | 230 | 330 | 340 | 369 | 390 | 391 | 400 | 425 | 427 | 448 | 467 | 470 | 477 | 481 | 493 | 500 | 501 | 505 | 510 | 512 | 514 | 516 | 520 | 525 | 530 | 535 | 540 | 547 | 548 | 557 | 570 | 580 | 600
-
Product Weight (oz)
2.57 | 3.35 | 3.52 | 5.29 | 5.57 | 5.96 | 6.2 | 6.73 | 7.05 | 7.4 | 7.76 | 8.11 | 11.64 | 11.99 | 13.01 | 13.75 | 13.79 | 14.1 | 14.99 | 15.06 | 15.8 | 16.47 | 16.57 | 16.82 | 16.96 | 17.39 | 17.63 | 17.67 | 17.81 | 17.98 | 18.06 | 18.13 | 18.2 | 18.34 | 18.51 | 18.69 | 18.87 | 19.04 | 19.29 | 19.33 | 19.64 | 20.1 | 20.45 | 21.16
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
44.5 | 49.8 | 55 | 56 | 57.5
-
Product Width (in)
1.75 | 1.96 | 2.16 | 2.2 | 2.26
-
Product Length (mm)
50.5 | 64.8 | 64.9 | 94 | 113.5
-
Product Length (in)
1.98 | 2.55 | 3.7 | 4.46
-
Product Height (mm)
22.3 | 30.3 | 40.3 | 45.4 | 45.5
-
Product Height (in)
.87 | 1.19 | 1.58 | 1.78 | 1.79
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986 | IEC/EN 60939 | UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2090