Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Stacked
-
Pluggable I/O Product Type
Cage Assembly with Integrated Connector
-
Form Factor
zSFP+ Stacked (SFP56)
Configuration Features
-
Number of Positions
20 | 40
-
Number of Ports
2 | 4 | 8 | 12 | 16 | 24
-
Port Matrix Configuration
2 x 1 | 2 x 12 | 2 x 2 | 2 x 4 | 2 x 6 | 2 x 8
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
56
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
Housing Features
-
Centerline (Pitch) (mm)
.6 | .8
-
Centerline (Pitch) (in)
.018
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Pluggable I/O Applications
SFP28 | SFP56
-
Circuit Application
Signal
Other
-
Included Lightpipe
No | Yes
-
EMI Containment Feature Type
Internal/External EMI Springs