Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%)
±0.8
Electrical Characteristics
-
β-Value(25/85) (K)
2873 | 3150 | 3312 | 3943 | 3978 | 4144 | 4462 | 4803
Dimensions
-
Lead Wire Length
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
.1 | .3 | 1 | 2.252 | 3 | 10 | 30 | 100 | 300 | 1000
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
-
Operating Temperature (Max) (°C)
100 | 150
-
Operating Temperature (Max) (°F)
212 | 302
Reference Number
-
TE Internal Number
CAT-NTC0068