Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type
28AWG (7/36) Stranded SPC with White PTFE Insulation
-
NTC Probe Type
Temperature
-
Sensor Package
Brass
Configuration Features
-
Electrical Connection
Open End
Electrical Characteristics
-
β-Value(25/85) (K)
3694 | 3942 | 3976 | 4261
Mechanical Attachment
-
Wire Length (mm)
100 | 200 | 50
Usage Conditions
-
T_ref for Resistance
25 °C [ 25 °F ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Resistance (at 25°C) (kΩ)
5000 | 10000 | 30000 | 100000
-
Accuracy (at T_ref) (°C)
± .2 from 0 – 70
Reference Number
-
TE Internal Number
CAT-NTC0051