Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
NTC Thermistor
-
Resistance Tolerance (at 25°C) (%)
± .88
-
Tolerance β-Value (%)
±.5
Dimensions
-
Lead Wire Length
56 mm [ 2.205 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
2.2
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]