This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Benefits

  • 2 to 500K Ohms Resistance @25ºC
  • Hermetically Sealed Package
  • High Temperature Stability
  • Available in ±1%, ±2%, ±3% or ±5% tolerance @25ºC.
  • Rated up to +250 ºC.
  • Temperature range -40ºC to +250ºC 
  • Glass Encapsulation
  • RoHS Compliant

Applications

  • Air conditioning systems
  • Refrigeration control
  • Assembly into probes for a wide variety of applications
  • In environments where thermal shock and humidity are present
  • Hot water boiler systems
  • Sensor for engine temperature control
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • NTC Sensor Type  NTC Thermistor

  • Tolerance β-Value (%) 2

Dimensions

  • Lead Wire Length  65 mm [ 2.559 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 250 °C [ -40 – 482 °F ]

Related Materials

Datasheets & Catalog Pages