Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
NTC Thermistor
-
Resistance Tolerance (at 25°C) (%)
± .94
-
Tolerance β-Value (%)
.3
Dimensions
-
Lead Wire Length
46 mm [ 1.811 in ]