Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Header
No
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Horizontal
Body Features
-
Connector & Keying Code
A
-
Primary Product Color
Black
Contact Features
-
Mating Tab Width (mm)
.5
-
Mating Tab Thickness (mm)
.4
-
Contact Current Rating (Max) (A)
2
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Connector Mounting Type
Board Mount
Usage Conditions
-
Operating Temperature Range
-40 – 130 °C [ -40 – 266 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Signal
Other
-
Interface Number
208-18038
Reference Number
-
TE Internal Number
CAT-N56-PPHAU210