Product | TE Part # | Documents | Product Availability | Installation Instruction | Voltage Class | Compatible Conductor Cross-Section Range | Number of Cores | Insulation Material | Compatible Insulation Diameter Range | Compatible Cable Cross-Section - Main (Max) | Compatible Cable Cross-Section - Main (Min) | Compatible Conductor Diameter Range | Sheath Outside Diameter | EU RoHS Compliance | EU ELV Compliance |
---|
| 469872-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 95 – 185 mm², 95 – 240 mm² | 1, 3 | Paper, Polymeric | 22.5 – 28.5 mm, 22.5 – 33 mm | 240 mm² | 95 mm² | 11 – 19.2 mm | 31 – 44 mm, 55 – 70 mm | - | - |
| 469872-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 95 – 185 mm², 95 – 240 mm² | 1, 3 | Paper, Polymeric | 22.5 – 28.5 mm, 22.5 – 33 mm | 240 mm² | 95 mm² | 11 – 19.2 mm | 31 – 44 mm, 55 – 70 mm | - | - |
| D44225-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 150 – 300 mm², 150 – 240 mm² | 1, 3 | Paper, Polymeric | 25 – 34.6 mm, 25.4 – 31.7 mm | 300 mm² | 150 mm² | 13.9 – 21.6 mm | 33 – 46 mm, 60 – 75 mm | - | - |
| A95691-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 50 – 150 mm², 70 – 120 mm² | 1, 3 | Paper, Polymeric | 18.5 – 26.5 mm, 19.5 – 28.5 mm | 150 mm² | 50 mm² | 7.7 – 15 mm | 27 – 41 mm, 49 – 62 mm | - | - |
| CJ1959-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 240 – 300 mm², 240 – 400 mm² | 1, 3 | Paper, Polymeric | 24.7 – 28.6 mm, 25 – 34.6 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 33 – 47 mm, 58 – 72 mm | - | - |
| CJ1958-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 240 – 300 mm², 240 – 400 mm² | 1, 3 | Paper, Polymeric | 29.4 – 33.1 mm, 29.4 – 38.8 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 38 – 50 mm, 70 – 84 mm | - | - |
| A52542-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 70 – 120 mm², 70 – 150 mm² | 1, 3 | Paper, Polymeric | 16 – 20.4 mm, 17.6 – 24.5 mm | 150 mm² | 70 mm² | 9.3 – 15 mm | 26 – 37 mm, 41 – 53 mm | - | - |
| A95691-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 50 – 150 mm², 70 – 120 mm² | 1, 3 | Paper, Polymeric | 18.5 – 26.5 mm, 19.5 – 28.5 mm | 150 mm² | 50 mm² | 7.7 – 15 mm | 27 – 41 mm, 49 – 62 mm | - | - |
| A02719-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 25 – 70 mm², 25 – 95 mm² | 1, 3 | Paper, Polymeric | 17 – 21.9 mm, 17.6 – 26 mm | 95 mm² | 25 mm² | 5.6 – 12 mm | 24 – 38 mm, 48 – 60 mm | - | - |
| CJ1959-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 240 – 300 mm², 240 – 400 mm² | 1, 3 | Paper, Polymeric | 24.7 – 28.6 mm, 25 – 34.6 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 33 – 47 mm, 58 – 72 mm | - | - |
| F01045-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 150 – 300 mm², 150 – 240 mm² | 1, 3 | Paper, Polymeric | 20 – 26.1 mm, 21.6 – 31.4 mm | 300 mm² | 150 mm² | 13.9 – 21.6 mm | 29 – 43 mm, 52 – 64 mm | - | - |
| D44225-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 150 – 300 mm², 150 – 240 mm² | 1, 3 | Paper, Polymeric | 25 – 34.6 mm, 25.4 – 31.7 mm | 300 mm² | 150 mm² | 13.9 – 21.6 mm | 33 – 46 mm, 60 – 75 mm | - | - |
| D57525-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 25 – 70 mm², 25 – 95 mm² | 1, 3 | Paper, Polymeric | 12.6 – 17.2 mm, 13.2 – 21.8 mm | 95 mm² | 25 mm² | 5.6 – 12 mm | 23 – 32 mm, 36 – 46 mm | - | - |
| F01045-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 150 – 300 mm², 150 – 240 mm² | 1, 3 | Paper, Polymeric | 20 – 26.1 mm, 21.6 – 31.4 mm | 300 mm² | 150 mm² | 13.9 – 21.6 mm | 29 – 43 mm, 52 – 64 mm | - | - |
| D57525-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 25 – 70 mm², 25 – 95 mm² | 1, 3 | Paper, Polymeric | 12.6 – 17.2 mm, 13.2 – 21.8 mm | 95 mm² | 25 mm² | 5.6 – 12 mm | 23 – 32 mm, 36 – 46 mm | - | - |
| A65373-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 95 – 185 mm², 95 – 240 mm² | 1, 3 | Paper, Polymeric | 17.6 – 29.4 mm, 17.9 – 23.7 mm | 240 mm² | 95 mm² | 11 – 19.2 mm | 26 – 41 mm, 49 – 58 mm | - | - |
| CJ1958-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 240 – 300 mm², 240 – 400 mm² | 1, 3 | Paper, Polymeric | 29.4 – 33.1 mm, 29.4 – 38.8 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 38 – 50 mm, 70 – 84 mm | - | - |
| A65373-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 95 – 185 mm², 95 – 240 mm² | 1, 3 | Paper, Polymeric | 17.6 – 29.4 mm, 17.9 – 23.7 mm | 240 mm² | 95 mm² | 11 – 19.2 mm | 26 – 41 mm, 49 – 58 mm | - | - |
| A02719-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 25 – 70 mm², 25 – 95 mm² | 1, 3 | Paper, Polymeric | 17 – 21.9 mm, 17.6 – 26 mm | 95 mm² | 25 mm² | 5.6 – 12 mm | 24 – 38 mm, 48 – 60 mm | - | - |
| A52542-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 70 – 120 mm², 70 – 150 mm² | 1, 3 | Paper, Polymeric | 16 – 20.4 mm, 17.6 – 24.5 mm | 150 mm² | 70 mm² | 9.3 – 15 mm | 26 – 37 mm, 41 – 53 mm | - | - |