Product | TE Part # | Documents | Product Availability | Installation Instruction | Voltage Class | Compatible Conductor Cross-Section Range | Compatible Insulation Diameter Range | Compatible Cable Cross-Section - Main (Max) | Compatible Cable Cross-Section - Main (Min) | Cable Shield Style | Compatible Conductor Diameter Range | Sheath Outside Diameter | EU RoHS Compliance | EU ELV Compliance |
---|
| CZ3484-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 35 – 150 mm² | 19 – 29.5 mm | - | - | Wire | 6.6 – 15 mm | 28 – 41 mm | - | - |
| CH7453-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 500 mm² | 37.2 – 41.6 mm | - | - | Wire | 25.5 – 27.6 mm | 48 – 54 mm | - | - |
| CH7319-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 500 mm² | 33.8 – 37.2 mm | 500 mm² | 500 mm² | Tape, Wire | 25.5 – 27.6 mm | 44 – 50 mm | - | - |
| CH7453-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 500 mm² | 37.2 – 41.6 mm | - | - | Wire | 25.5 – 27.6 mm | 48 – 54 mm | - | - |
| CH7226-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 95 – 240 mm² | 21.9 – 33.6 mm | - | - | Wire | 9.3 – 19.2 mm | 30 – 43 mm | - | - |
| CH7225-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 95 – 240 mm² | 17.6 – 29.4 mm | 240 mm² | 95 mm² | Tape, Wire | 9.3 – 19.2 mm | 25 – 40 mm | - | - |
| CV3142-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | 500 mm² | 40.1 – 46.6 mm | - | - | Wire | 25.5 – 29.2 mm | 52 – 60 mm | - | - |
| CH7320-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 240 – 400 mm² | 25.7 – 32.6 mm | 400 mm² | 240 mm² | Tape, Wire | 17.8 – 24.6 mm | 33 – 47 mm | - | - |
| CH7320-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 240 – 400 mm² | 25.7 – 32.6 mm | 400 mm² | 240 mm² | Tape, Wire | 17.8 – 24.6 mm | 33 – 47 mm | - | - |
| CH7226-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 95 – 240 mm² | 21.9 – 33.6 mm | - | - | Wire | 9.3 – 19.2 mm | 30 – 43 mm | - | - |
| CH7452-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 240 – 400 mm² | 29.9 – 38.5 mm | - | - | Wire | 17.8 – 24.6 mm | 35 – 49 mm | - | - |
| CH7225-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 95 – 240 mm² | 17.6 – 29.4 mm | 240 mm² | 95 mm² | Tape, Wire | 9.3 – 19.2 mm | 25 – 40 mm | - | - |
| CH7319-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 500 mm² | 33.8 – 37.2 mm | 500 mm² | 500 mm² | Tape, Wire | 25.5 – 27.6 mm | 44 – 50 mm | - | - |
| CH7452-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 240 – 400 mm² | 29.9 – 38.5 mm | - | - | Wire | 17.8 – 24.6 mm | 35 – 49 mm | - | - |