Product | TE Part # | Documents | Product Availability | Adhesive Coating | Compatible Cable Diameter (Max) | Compatible Cable Diameter (Min) | Product Length | Recovered Wall Thickness (Max) | Shrink Ratio | Wall Style (Excluding Adhesive) | Wall Thickness | EU RoHS Compliance | EU ELV Compliance |
---|
| 710759-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 22.5 mm | 9 mm | 450 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 206791-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | Without | 126 mm | 46 mm | 250 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| D30401-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 31.5 mm | 13 mm | 600 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 470398-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 80 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 144248-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 31.5 mm | 13 mm | 100 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| EE4801-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 57 mm | 21 mm | 350 mm | 2.4 mm | > 3:1 | Single | Medium | - | - |
| 440248-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 57 mm | 21 mm | 1200 mm | 2.4 mm | > 3:1 | Single | Medium | - | - |
| 251745-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 86 mm | 32 mm | 750 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| 306051-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 400 mm | 1.4 mm | > 3:1 | Single | Medium | - | - |
| 354602-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 77 mm | 28 mm | 850 mm | 2.8 mm | > 3:1 | Single | Medium | - | - |
| 002284-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | With | 126 mm | 46 mm | 250 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| E30226-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 125 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| A03111-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | Without | 144 mm | 55 mm | 450 mm | 3.2 mm | > 3:1 | Single | Medium | - | - |
| 709142-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 250 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| CA3167-000 | Product Drawing
| Americas | With | 45 mm | 18 mm | 100 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 185128-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 100 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |
| 286492-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 525 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 012644-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 9 mm | 3.5 mm | 80 mm | 1 mm | > 3:1 | Single | Medium | - | - |
| 869356-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 350 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| 264027-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 68 mm | 24 mm | 1500 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |
| C02433-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 144 mm | 55 mm | 1000 mm | 3.2 mm | > 3:1 | Single | Medium | - | - |
| 256934-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 500 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| BM5382-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 100 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 268393-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 104 mm | 37 mm | 400 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| 641498-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 104 mm | 37 mm | 400 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| 530215-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 1200 mm | 1.4 mm | > 3:1 | Single | Medium | - | - |
| 472618-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 45 mm | 18 mm | 550 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 491792-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 1200 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |
| 999111-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 1000 mm | 1.4 mm | > 3:1 | Single | Medium | - | - |
| 753774-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 104 mm | 37 mm | 200 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| EK7544-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 144 mm | 55 mm | 250 mm | 3.2 mm | > 3:1 | Single | Medium | - | - |
| 166566-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 300 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |
| EM9225-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 250 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| EM9227-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 45 mm | 18 mm | 300 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 915405-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 68 mm | 24 mm | 500 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |
| 869356-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 350 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| 107860-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 162 mm | 66 mm | 400 mm | 3.2 mm | > 3:1 | Single | Medium | - | - |
| 790220-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 57 mm | 21 mm | 300 mm | 2.4 mm | > 3:1 | Single | Medium | - | - |
| 205203-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 200 mm | 1.4 mm | > 3:1 | Single | Medium | - | - |
| 580586-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 200 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 307818-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 126 mm | 46 mm | 1000 mm | 3.1 mm | > 3:1 | Single | Medium | - | - |
| 708323-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 450 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 201950-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 57 mm | 21 mm | 500 mm | 2.4 mm | > 3:1 | Single | Medium | - | - |
| 418004-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 1000 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 068220-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 45 mm | 18 mm | 700 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| EM9224-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 100 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| CL7145-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 22.5 mm | 9 mm | 60 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| EM9226-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 45 mm | 18 mm | 125 mm | 2 mm | > 3:1 | Single | Medium | - | - |
| 143829-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 525 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |
| 350299-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 68 mm | 24 mm | 650 mm | 2.7 mm | > 3:1 | Single | Medium | - | - |