This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • Grounding Options  None | PCB Ground

  • Modular Jacks & Plugs Products  MRJ21

  • Modular Connector Style  Jack

Configuration Features

  • Port Configuration  Single Port

  • Port Matrix Configuration  1 x 1

  • Number of Positions  48

  • Number of PCB Ground Tabs  7

  • PCB Mount Orientation  Right Angle

  • Connector Contact Density  Standard

  • Number of Loaded Positions  48

Body Features

  • PCB Ground Tab Location (mm) 18.1 | 21.47 | 8.8

  • PCB Ground Tab Location (in) .346 | .712 | .845

  • Shield Material  Brass

  • Modular Jack Latch Orientation  Standard - Latch Down

  • Shield Plating Material  Tin over Nickel

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Current Rating (Max) (A) .5

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Post & Tail Length (mm) 3 | 3.05 | 4.5

  • Termination Post & Tail Length (in) .118 | .12 | .177

  • Termination Method to PCB  Through Hole - Press-Fit | Through Hole - Solder

Mechanical Attachment

  • Panel Mount Feature  With

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Housing Material  Thermoplastic

  • Mating Entry Location  Side

  • Housing Color  Black

  • Centerline (Pitch)  2.5 mm [ .098 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.6 | 2.36 | 3.81

  • PCB Thickness (Recommended) (in) .063 | .093 | .15

  • Connector Height  13.56 mm [ .534 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Performance Category  Cat 5e

Related Materials
No documentation available.