This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Impervious to dirt, water, steam, and corrosive liquids/vapors compatible with its materials, the HCA/HCA-RA all-welded stainless steel construction withstands external pressures up to 1,000 PSI [70 bars].  Double magnetic shielding offers excellent protection from external electromagnetic fields. The HCA/HCA-RA series can be configured with a number of standard options. A high temperature operation version (200ºC) is also available (consult factory). The HCA/HCA-RA is compatible with the full line of Measurement Specialties LVDT signal conditioners. The HCA-RA version adds the convenience of a radial connector termination. This feature decreases the required installation space, while also allowing debris to harmlessly pass through the ‘open-ended’ bore. 

BENEFITS

  • Hermetically sealed, all welded
  • Stainless steel housing
  • MS type connector, glass sealed
  • Axial or radial electrical connection
  • IEC IP68 rating to 1,000 PSI [70 bars]
  • Stroke ranges from ± 0.05 to ±10 inches
  • AC operation from 400Hz to 10kHz
  • Double magnetic shielding
  • Through bore design (HCA-RA version) 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Shape  Cylindrical

Configuration Features

  • Electrical Connection  Connector 6 Pin

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) .4 – 10

Body Features

  • Case Material  Stainless Steel

  • Core Configuration  Separate Core

Dimensions

  • Product Diameter  19.05 mm [ .75 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

  • Environmental Specifications  1,000 PSI Pressure

Industry Standards

  • IP Rating  IP68

Other

  • Linearity Error (Full Range) (%) ±.25

Related Materials