This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

With a diameter of just 3/8 inch [9.5mm], the MHR-V Series allow precision measurements in space restrictive installations at temperatures up to 392°F [200°C].  The extremely lightweight core makes the MHR-V an excellent choice for applications where excessive core weight could influence the motion; with less inertia, accurate measurements at higher displacement speeds are easier to achieve. The lightweight core also reduces mechanical stresses and helps preserve the structural integrity of the core actuation assembly. 

BENEFITS

  • Vented case for submersed applications
  • Operating pressure up to 10,000 PSI
  • Operating temperature 392°F [200°C]
  • Small size and low mass core
  • High output signal
  • Stroke ranges from ± 0.025 to ±1 inch
  • AC operation from 2kHz to 20kHz
  • Stainless steel housing
  • Imperial or metric threaded core 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Shape  Cylindrical

Configuration Features

  • Electrical Connection  Leads

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) 2 – 20

Body Features

  • Case Material  Stainless Steel

  • Core Configuration  Separate Core

Dimensions

  • Product Diameter  9.52 mm [ .375 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 200 °C [ -4 – 392 °F ]

  • Environmental Specifications  10,000 PSI Submersible

Other

  • Linearity Error (Full Range) (%) ±.25

Related Materials

Datasheets & Catalog Pages