Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Hardware Accessory Function
Mounting
-
Connector Hardware Accessory Type
Backplate | Bolster Assembly
Body Features
-
Primary Product Plating Material
Nickel
-
Insulator Material
Polycarbonate Film Plus Acrylic Adhesive Layer
-
Primary Product Material
Stainless Steel | Steel
Usage Conditions
-
Operating Temperature (Max)
100 °C [ 212 °F ]
Packaging Features
-
Packaging Method
Box & Tray
Reference Number
-
TE Internal Number
CAT-L59017-A76H