Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable
Yes
-
Connector & Contact Retention Accessory Type
TPA (Terminal Position Assurance)
Body Features
-
Primary Product Color
Green
-
Primary Product Material
PA 66 GF
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-J4A-DDWL