This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shell  Without

  • SAS Connector Type  Internal Mini-SAS HD

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

Configuration Features

  • Number of Positions  36 | 72 | 144

  • Number of Rows  4

  • Number of Ports  1 | 2 | 4

  • PCB Mount Orientation  Right Angle | Vertical

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PCB  Through Hole - Press-Fit

Mechanical Attachment

  • PCB Mount Retention Type  M2 Screw

  • PCB Mount Retention  With

Housing Features

  • Housing Material  Liquid Crystal Polymer (LCP)

  • Centerline (Pitch)  .75 mm [ .029 in ]

Dimensions

  • Profile Height from PCB (mm) 13.9 | 14.2

  • Profile Height from PCB (in) .547 | .559

Usage Conditions

  • High Temperature Housing  Yes

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box & Tray

Related Materials
No documentation available.