This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity (TE) introduces a one-piece 15 kV splice for use with solid dielectric jacketed concentric neutral cables. The requirements on today’s splicing technologies are high. Reliability, simple installations and cost effectiveness are the key requirements to achieving a dependable network. Cable accessories using Rayfit components are an excellent solution to fulfill these requirements.

KEY FEATURES

  • Utilizes triple-extrusion Rayfit splice sleeve providing high recovery forces for superior interfacial pressure, reduced shrink and installation time, and a slimmer space saving profile
  • Rayfit splice has the same use range as previous HVS-SJ series
  • Connectors included with -M kits
  • Base kits accept both copper and aluminum compression connectors
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  JCN

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15

Body Features

  • Insulation Material  Plastic

Dimensions

  • Insulation Diameter (Plastic) (in) .65 – .95 | .85 – 1.3 | 1.1 – 1.55 | 1.3 – 1.9

  • Compatible Conductor Range (AWG/kcmil) 2 – 2/0 | 3/0 – 400 | 500 – 750 | 750 – 1000

  • Compatible Insulation Diameter Range (mm) 16.51 – 24.13 | 21.59 – 33.02 | 28 – 39.37 | 33.02 – 48.26

  • Compatible Insulation Diameter Range (in) .65 – .95 | .85 – 1.3 | 1.1 – 1.55 | 1.3 – 1.9

  • Compatible Conductor Diameter Range (mm) 7.36 – 10.66 | 11.93 – 18.8 | 20.57 – 25.4 | 25.4 – 29.21

  • Compatible Conductor Diameter Range (in) .29 – .42 | .47 – .74 | .81 – 1 | 1 – 1.15

  • Sheath Outside Diameter (mm) 30.48 | 41.91 | 48.26 | 58.42

  • Sheath Outside Diameter (in) 1.2 | 1.65 | 1.9 | 2.3

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-HVS-C-SJ

Related Materials