This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single Wall

  • Tubing Product Type  Heat Shrink Tubing

Electrical Characteristics

  • Operating Voltage (Max) (kV) .6

Body Features

  • Fluid Type  Aviation Fuel | De-Icing Fluid | Hydraulic Fluid | Lubricating Oil | Turbine Fuel | Water

  • Primary Product Color  Black | Red | White

  • Shrink Ratio  3:1

  • Primary Product Material  Adhesive | Irradiated Modified Polyolefin | Polyolefin

  • Flexibility  Flexible | Semi-Rigid

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) 1.78 | 3.05 | 3.56

  • Recovered Wall Thickness (Nominal) (in) .07 | .12 | .14

  • Product Length (mm) 12 | 101.6 | 152.4 | 279.4 | 304.8 | 305 | 457.2 | 762 | 1219.2

  • Product Length (in) 4 | 6 | 11 | 12 | 18 | 30 | 48

  • Recovered Wall Thickness (Tolerance) (mm) 1.78 | 2.54 | 3.05 | 3.56 | 4.06

  • Recovered Wall Thickness (Tolerance) (in) .07 | .1 | .12 | .14 | .16

  • Expanded Inside Diameter (Min) (mm) 7.62 | 10.16 | 19.05 | 27.94 | 33.02 | 38.1 | 43.18 | 50.8 | 68.58 | 76.2 | 101.6 | 114.3

  • Expanded Inside Diameter (Min) (in) .3 | .4 | .75 | 1.1 | 1.3 | 1.5 | 1.7 | 2 | 2.7 | 3 | 4 | 4.5

  • Recovered Inside Diameter (Max) (mm) 2.54 | 3.81 | 5.59 | 9.49 | 9.58 | 12.7 | 19.05 | 22.86 | 31.75 | 44.45

  • Recovered Inside Diameter (Max) (in) .1 | .15 | .22 | .374 | .377 | .5 | .75 | .9 | 1.25 | 1.75

  • Tubing Size Range (mm) 2.54 – 7.62 | 3.81 – 10.16 | 5.59 – 19.05 | 9.49 – 27.94 | 9.58 – 33.02 | 12.7 – 38.1 | 12.7 – 43.18 | 19.05 – 50.8 | 22.86 – 68.58 | 31.75 – 76.2 | 44.45 – 114.3 | 44.45 – 101.6

  • Tubing Size Range (in) .1 – .3 | .15 – .4 | .22 – .75 | .374 – 1.1 | .377 – 1.3 | .5 – 1.7 | .5 – 1.5 | .75 – 2 | .9 – 2.7 | 1.25 – 3 | 1.75 – 4 | 1.75 – 4.5

Usage Conditions

  • Resistance Properties  Moisture

  • Shrink Temperature (Min) (°C) 90

  • Tubing Flammability Type  Flame-Retardant | Non-Flame-Retardant

  • Operating Temperature Range (°C) -55 – 90 | -55 – 110

  • Operating Temperature Range (°F) -67 – 194 | -67 – 230

  • Recovery Temperature (°C) 121

Operation/Application

  • Mechanical Resistance  Abrasion | Fluids | Moisture

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Box | Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-HST-SST-FR

Related Materials

Datasheets & Catalog Pages