This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Dual Wall

  • Tubing Product Type  Heat Shrink Tubing

Body Features

  • Fluid Type  Typical Automotive Fluids | Water

  • Primary Product Color  Clear

  • Shrink Ratio  4:1 | 6:1

  • Primary Product Material  Irradiated Modified Polyolefin

  • Flexibility  Flexible | Semi-Rigid

Dimensions

  • Recovered Wall Thickness (Tolerance) (mm) .25 | .9 | 1.2 | 1.5 | 1.6 | 1.8

  • Recovered Wall Thickness (Nominal) (mm) 1.2 | 1.5 | 1.6

  • Recovered Wall Thickness (Nominal) (in) .047 | .059 | .062

  • Product Length (mm) 33 | 34 | 35 | 40 | 44 | 45 | 50 | 65 | 80 | 100 | 1220

  • Product Length (in) 1.299 | 1.338 | 1.377 | 1.378 | 1.574 | 1.575 | 1.73 | 1.77 | 1.968 | 2.56 | 3.149 | 3.937 | 48.031

  • Recovered Wall Thickness (Tolerance) (mm) .25 | .9 | 1.2 | 1.5 | 1.6 | 1.8

  • Recovered Wall Thickness (Tolerance) (in) .01 | .035 | .047 | .059 | .063 | .071

  • Expanded Inside Diameter (Min) (mm) 4 | 8 | 9.5 | 10.5 | 12 | 16

  • Expanded Inside Diameter (Min) (in) .157 | .315 | .374 | .411 | .472 | .63

  • Recovered Inside Diameter (Max) (mm) 1 | 1.5 | 1.8 | 2 | 3 | 4

  • Recovered Inside Diameter (Max) (in) .039 | .059 | .071 | .079 | .118 | .157

  • Tubing Size Range (mm) 1 – 4 | 1.5 – 9.5 | 1.8 – 10.5 | 2 – 8 | 3 – 12 | 4 – 16

  • Tubing Size Range (in) .039 – .157 | .059 – .374 | .071 – .411 | .079 – .315 | .118 – .472 | .157 – .63

Usage Conditions

  • Resistance Properties  Moisture

  • Shrink Temperature (Min) (°C) 60

  • Tubing Flammability Type  Non-Flame-Retardant

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Recovery Temperature (°C) 80

Operation/Application

  • Mechanical Resistance  Abrasion | Fluids

Product Availability

  • Applicable Region  Asia | EMEA | Global

Packaging Features

  • Packaging Method  Bag & Box | Box | Piece | Spool | Stick

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-HST-RPPM

Related Materials

Datasheets & Catalog Pages