Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Water
-
Primary Product Color
Black
-
Shrink Ratio
2:1
-
Primary Product Material
ZEROHAL Polyolefin
-
Flexibility
Very Flexible
Usage Conditions
-
Shrink Temperature (Min) (°C)
60
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-30 – 105
-
Recovery Temperature (°C)
110
Operation/Application
-
Mechanical Resistance
Mechanical Damage
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
Reference Number
-
TE Internal Number
CAT-HST-FB2