This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

AMP HPI 1.00MM Headers

  • Position count: 2 to15
  • Available in single row
  • Mounting style: SMT
  • Available with vertical or right angle orientation 

Select Applications

  • Business equipment
  • Industrial machines
  • Wire-to-board applications
  • Plasma display panels
  • LCD monitors
  • Small electronics equipment
  • Anywhere signals or power is routed
FAQ

Features and Requirements

Q: What gauge wire (AWG) will you be using?

A: TE’s HPI product accepts 22-32 AWG discrete wire. Remember that the higher the AWG measurement number, the smaller the discrete wire. For example, 32 AWG is smaller than 22 AWG will likely have less current carrying capacity.

 

Q: Are you transferring signal or lower power throughout your device?
A: HPI products are simple interconnect solutions that can be used to transfer signal or lower power in multiple applications across many industries

 

Q: Does your application have a fan, motor, switch, display, light or any other simple device?
A: HPI product may be a good solution to control these type of ancillary items.

 

Q: Does your application require a locking feature to strengthen the mating connection between the plug assembly and receptacle?
A: If your application requires a secure mating retention feature, TE’s 2.0mm HPI product line offers an external locking feature to improve the reliability of the interconnect system.

 

Q: What are the technical requirements of your application?
A: It is imperative that you ask your customer the current and voltage requirements of their application. Current, which is expressed in amps, is usually the driving factor when selecting a small pitch wire-to-board product. Other information that you should consider include operating temperature, PCB real estate, profile height limitations, material restrictions, etc.

 

Q: What tooling is available to apply TE’s wire-to-board products?
A: TE’s tooling divisions offer a wide range of hand tools, semi-automatic, and automatic tools. Please visit Application Tooling to determine the application tooling that meets your needs.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 50

  • Operating Voltage (VAC) 50

Body Features

  • Primary Product Color  Ivory | Natural

Contact Features

  • Contact Layout  Inline

  • Mating Tab Width  .49 mm [ .019 in ]

  • PCB Contact Termination Area Plating Material Thickness (µm) 3.048 | 3.05

  • PCB Contact Termination Area Plating Material Thickness (µin) 120

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Mating Tab Thickness  .2 mm [ .008 in ]

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material  Nickel (Ni)

  • Contact Mating Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material Thickness  3.048 µm [ 120 µin ]

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) .8 | 3

Termination Features

  • Rectangular Termination Post & Tail Width  .3 mm [ .012 in ]

  • Rectangular Termination Post & Tail Thickness  .2 mm [ .008 in ]

  • Terminations per Post (Max)  3

  • Termination Post & Tail Length  .7 mm [ .028 in ]

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Retention Type  Solder Peg

  • Mating Alignment Type  Polarization

  • PCB Mount Alignment  Without

  • Mating Retention  Without

  • PCB Mount Retention  With

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Centerline (Pitch)  1 mm [ .039 in ]

  • Housing Material  High Temperature Thermoplastic | PA 9T GF | Thermoplastic

Dimensions

  • Connector Length (mm) 4.3 | 5.3 | 6.3 | 7.3 | 8.3 | 9.3 | 10.3 | 11.3 | 12.3 | 13.3 | 14.3 | 15.3 | 16.3 | 17.3

  • Connector Length (in) .169 | .209 | .248 | .287 | .327 | .366 | .406 | .445 | .484 | .524 | .563 | .602 | .642 | .681

  • Connector Width (mm) 4.95 | 5.1

  • Connector Width (in) .195 | .2

  • Connector Height (mm) 2.9 | 4.3

  • Connector Height (in) .114 | .169

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1000 | 1500 | 2000

  • Packaging Method  Reel | Tape

Reference Number

  • TE Internal Number CAT-H857-H34210

Related Materials
No documentation available.