Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC)
50
-
Operating Voltage (VDC)
50
Contact Features
-
Mating Tab Width
.43 mm [ .016 in ]
-
Wire Contact Termination Area Plating Thickness (µm)
.8 – 1.5
-
Mating Tab Thickness
.2 mm [ .008 in ]
-
Contact Type
Socket
-
Contact Mating Area Plating Material
Tin (Sn)
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Base Material
Phosphor Bronze
-
Contact Current Rating (Max) (A)
1
Termination Features
-
Product Terminates To
Wire & Cable
Dimensions
-
Wire Size (AWG)
32 – 28
-
Wire Size (mm²)
.03 – .08
Operation/Application
-
Circuit Application
Signal
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
105000
Reference Number
-
TE Internal Number
CAT-H857-C7671100