| Product | TE Part # | Documents | Nominal Voltage Architecture | Connector & Housing Type | Number of Positions | Connector System | Mating Pin Diameter | Primary Product Color | Contact Current Rating (Max) | Connector Mounting Type |
|---|
| HD10-3-96P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 3 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-5-16P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 5 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-5-16P-B009 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 5 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-6-12P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 6 | Wire-to-Panel | 2.4 mm | Gray | 25 A | Panel Mount |
| HD10-6-96P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 6 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-16P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-16P-B009 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-1939P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Black | 13 A | Panel Mount |
| HD10-9-1939P-B022 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Black | 13 A | Panel Mount |
| HD10-9-1939P-BP03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Green | 13 A | Panel Mount |
| HD10-9-1939P-P080 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Green | 13 A | Panel Mount |
| HD10-9-1939PE | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Black | 13 A | Panel Mount |
| HD10-9-1939PE-B022 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Black | 13 A | Panel Mount |
| HD10-9-1939PE-BP03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Green | 13 A | Panel Mount |
| HD10-9-1939PE-P080 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Green | 13 A | Panel Mount |
| HD10-9-96P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-96P-B009 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-96P-B025 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Black | 13 A | Panel Mount |
| HD10-9-96P-BE09 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Gray | 13 A | Panel Mount |
| HD10-9-96PE | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-96PE-B009 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Panel | 1.6 mm | Gray | 13 A | Panel Mount |
| HD10-9-96PE-B025 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.59 mm | Black | 13 A | Panel Mount |
| HD14-3-16P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 3 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-3-96P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 3 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-5-16P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 5 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-6-12P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 6 | Wire-to-Wire | 2.4 mm | Gray | 25 A | Cable Mount (Free-Hanging) |
| HD14-6-96P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 6 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-16P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-1939P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Black | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-1939P-P080 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Green | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-1939PE | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Black | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-96P | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-96P-C016 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD14-9-96PE | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-3-16S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 3 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-3-96S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 3 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-5-16S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 5 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-6-12S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 6 | Wire-to-Wire | 2.4 mm | Gray | 25 A | Cable Mount (Free-Hanging) |
| HD16-6-12S-B010 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 6 | Wire-to-Wire | 2.4 mm | Gray | 25 A | Cable Mount (Free-Hanging) |
| HD16-6-96S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 6 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-16S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-1939S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Black | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-1939S-P080 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Green | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-1939SE | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Black | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-1939SE-P080 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Green | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-96S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-96S-C016 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD16-9-96SE | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Gray | 13 A | Cable Mount (Free-Hanging) |
| HD17-9-1939S | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Black | 13 A | Cable Mount (Free-Hanging) |
| HD17-9-1939S-P080 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Female Terminals | 9 | Wire-to-Wire | 1.6 mm | Green | 13 A | Cable Mount (Free-Hanging) |