Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Force Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
1000 - 100000
-
Full Scale Range (lbf)
200 - 20000
-
Supply Voltage Range (VDC)
5
Usage Conditions
-
Operating Temperature Range
-30 – 100 °C [ -22 – 212 °F ]
-
Accuracy (% of FS)
±.05
Operation/Application
-
Output Signal Type
±1 mV/V | ±2 mV/V
Other
-
Force Direction
Compression | Tension
-
Zero Shift in CTR (%FS/°C)
±.4/50
-
Sensitivity Shift (%FS/°C)
±.5/50
Reference Number
-
TE Internal Number
CAT-FLS0039