Product | TE Part # | Documents | Product Availability | Flammability Performance | Adhesive Coating | Compatible Cable Diameter (Max) | Compatible Cable Diameter (Min) | Product Length | Recovered Wall Thickness (Max) | EU ELV Compliance |
---|
| 425296-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 34 mm | 13 mm | 1000 mm | 4.1 mm | - |
| 365194-000 | Product Drawing
| Americas | Flame-Retardant | With | 61 mm | 24 mm | 1200 mm | 4.1 mm | - |
| 344238-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 25 mm | 10 mm | 1000 mm | 3.2 mm | - |
| 633746-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 159 mm | 96 mm | 1200 mm | 4.1 mm | - |
| 590268-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 34 mm | 13 mm | 300 mm | 4.1 mm | - |
| 425980-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 17 mm | 6.5 mm | 1200 mm | 2.4 mm | - |
| 432872-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 46 mm | 17.5 mm | 1000 mm | 4.1 mm | - |
| 637932-000 | Product Drawing
| Americas | Flame-Retardant | With | 46 mm | 17.5 mm | 1200 mm | 4.1 mm | - |
| 673173-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | Without | 159 mm | 69 mm | 1500 mm | 4.1 mm | - |
| 722084-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 34 mm | 13 mm | 1000 mm | 4.1 mm | - |
| 219122-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 17 mm | 6.5 mm | 1000 mm | 2.4 mm | - |
| 258653-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | Without | 108 mm | 44 mm | 1200 mm | 4.1 mm | - |
| 328734-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 61 mm | 24 mm | 1200 mm | 4.1 mm | - |
| 278828-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 25 mm | 10 mm | 1200 mm | 3.2 mm | - |
| 472638-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 46 mm | 17.5 mm | 1200 mm | 4.1 mm | - |
| 501864-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 8 mm | 3.5 mm | 1000 mm | 2 mm | - |
| 193494-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 61 mm | 24 mm | 1000 mm | 4.1 mm | - |
| 054399-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant, Non-Flame-Retardant | Without | 81 mm | 33 mm | 1000 mm | 4.1 mm | - |
| 048552-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 34 mm | 13 mm | 1200 mm | 4.1 mm | - |
| 902969-000 | Product Drawing
| Americas | Flame-Retardant | Without | 108 mm | 44 mm | 1000 mm | 4.1 mm | - |
| 838606-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 159 mm | 96 mm | 1200 mm | 4.1 mm | - |
| 020000-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 81 mm | 33 mm | 750 mm | 4.1 mm | - |
| 926396-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 108 mm | 44 mm | 1200 mm | 4.1 mm | - |
| 465832-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 46 mm | 17.5 mm | 1200 mm | 4.1 mm | - |
| 414882-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 61 mm | 24 mm | 1200 mm | 4.1 mm | - |
| 891254-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 61 mm | 24 mm | 600 mm | 4.1 mm | - |
| E06240-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 46 mm | 17.5 mm | 300 mm | 4.1 mm | - |
| 813176-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 108 mm | 44 mm | 200 mm | 4.1 mm | - |
| 858377-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 25 mm | 10 mm | 200 mm | 3.2 mm | - |
| 404644-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 25 mm | 10 mm | 125 mm | 3.2 mm | - |
| 224243-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 46 mm | 17.5 mm | 1000 mm | 4.1 mm | - |
| EM8931-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 61 mm | 24 mm | 300 mm | 4.1 mm | - |
| 672070-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 81 mm | 33 mm | 1200 mm | 4.1 mm | - |
| 014973-000 | Product Drawing
| Americas | Flame-Retardant | With | 25 mm | 10 mm | 1200 mm | 3.2 mm | - |
| 021146-000 | Product Drawing
| Americas | Flame-Retardant | With | 8 mm | 3.5 mm | 1200 mm | 2 mm | - |
| 041276-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 46 mm | 17.5 mm | 1000 mm | 4.1 mm | - |
| 993140-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 81 mm | 33 mm | 900 mm | 4.1 mm | - |
| E71033-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 159 mm | 69 mm | 1000 mm | 4.1 mm | - |
| E23026-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 25 mm | 10 mm | 300 mm | 3.2 mm | - |
| 789760-000 | Product Drawing
| Americas | Flame-Retardant | With | 81 mm | 33 mm | 1200 mm | 4.1 mm | - |
| 194550-000 | Product Drawing
| Americas | Flame-Retardant | With | 34 mm | 13 mm | 1200 mm | 4.1 mm | - |
| CF4116-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | Without | 108 mm | 44 mm | 300 mm | 4.1 mm | - |
| 969851-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 25 mm | 10 mm | 1000 mm | 3.2 mm | - |
| 970350-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant, Non-Flame-Retardant | With | 108 mm | 44 mm | 1200 mm | 4.1 mm | - |
| 900799-000 | Product Drawing
| Americas | Flame-Retardant | With | 17 mm | 6.5 mm | 1200 mm | 2.4 mm | - |
| D19061-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 81 mm | 33 mm | 1500 mm | 4.1 mm | - |
| E75722-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 108 mm | 44 mm | 1000 mm | 4.1 mm | - |
| 339601-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 46 mm | 17.5 mm | 300 mm | 4.1 mm | - |
| 841837-000 | Product Drawing
| Worldwide | Flame-Retardant | With | 17 mm | 6.5 mm | 1000 mm | 2.4 mm | - |
| 709590-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Flame-Retardant | With | 81 mm | 33 mm | 1000 mm | 4.1 mm | - |