Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type
Plug | Receptacle
-
Connector & Contact Terminates To
Wire & Cable
-
FFC Connector Product Type
Housing
-
Connector System
Wire-to-Board
-
Insertion Force Type
Normal | Zero Insertion Force (ZIF)
Configuration Features
-
Number of Positions
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 24 | 25 | 26 | 28 | 29 | 30 | 32 | 34 | 35 | 36 | 38 | 40 | 44 | 50 | 58 | 60 | 66 | 70
-
Number of Rows
1 | 2
Electrical Characteristics
-
Insulation Resistance (MΩ)
5000
-
Dielectric Withstanding Voltage (Max) (VAC)
720
-
Operating Voltage (VAC)
300
Body Features
-
Primary Product Color
Black | Blue
Contact Features
-
Contact Type
Pin | Socket
-
Contact Current Rating (Max) (A)
2
Mechanical Attachment
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Detent | Detent Window | Latch
-
Panel Mount Feature Type
Mounting Ears
-
Mating Retention
With | Without
-
Mating Alignment
With | Without
-
Panel Mount Feature
With | Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon | Nylon GF | PBT GF | Polyamide | Thermoplastic
-
Centerline (Pitch)
2.54 mm [ .1 in ]
-
FFC Cable Entry
Straight | Vertical
Dimensions
-
Row-to-Row Spacing
2.54 mm [ .1 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 105 | -55 – 105 | -40 – 105
-
Operating Temperature Range (°F)
-85 – 221 | -67 – 221 | -40 – 221
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1 | 100 | 250 | 300 | 400 | 500 | 600 | 750 | 800 | 1000
-
Packaging Method
Bag | Box | Carton | Kit | Package