This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

FFC Connectors

  • Cable stripping and plating eliminated
  • High speed sequential application of multiple-crimp contacts
  • Underwriters Laboratories Inc., File No. E28476
  • CSA Report No. LR 7189A-91
  • Single and double row housings: plain and latch
  • Pin, receptacle, card edge, and solder tab contact options
  • Capability of intermixing FFC cable and round wire contacts

High density packaging

Low profile design

Wide variety of housing options

FFC Contacts
FFC Contacts: Four crimping tines for electrical and mechanical reliability.
FFC Standard Connectors
FFC Standard Connectors: Available in single and dual row spacing.
FFC Slimline Connectors
FFC Slimline Connectors: Quality connections in a smaller form factor.

Select Applications

FFC Connectors

  • PCs
  • PDA
  • Camera
  • Membrane switches
  • Inkjet, laser, and 3D printers
  • Disk drives
  • Data systems
  • Appliances
  • Industrial controls
  • Medical devices
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector & Contact Terminates To  Wire & Cable

  • FFC Connector Product Type  Housing

  • Connector System  Wire-to-Board

  • Insertion Force Type  Normal

Configuration Features

  • Number of Positions  4 | 5 | 6 | 7 | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 17 | 20 | 22 | 24 | 25 | 26 | 30 | 34 | 36 | 40 | 45 | 50 | 60 | 72 | 80 | 100

  • Number of Rows  1 | 2

Electrical Characteristics

  • Insulation Resistance (MΩ) 5000

  • Dielectric Withstanding Voltage (Max) (VAC) 300

  • Operating Voltage (VAC) 100

Body Features

  • Primary Product Color  Black

Contact Features

  • PCB Contact Termination Area Plating Material  Tin-Lead

  • Contact Type  Socket

Mechanical Attachment

  • Mating Alignment Type  Polarization

  • Mating Retention Type  Detent Window | Latch

  • Mating Retention  With

  • Mating Alignment  With | Without

  • Panel Mount Feature  Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Polyester

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • FFC Cable Entry  Straight | Vertical

Dimensions

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1 | 100 | 150 | 200 | 300 | 400 | 500 | 600 | 800 | 1000

  • Packaging Method  Bag | Carton | Package

Related Materials
No documentation available.

AMPMODU MTE, AMPMODU, AMP-LATCH, FLEXPAC, and TRIO-MATE are trademarks.

Underwriters Laboratories Inc., UL, and CSA are trademarks of their respective owners.