Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Contact Arrangement
3PDT
-
Contact Number of Poles
3
Electrical Characteristics
-
Contact Current Rating (A)
25 | 30 | 50 | 100
-
Coil Voltage Rating (VAC)
115
Body Features
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud | 10-32 UNF-2A Stud | Solder Hook Terminals
-
Coil Termination & Connection Type
6-32 UNC-2A Stud | Solder Hook Terminals
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
Contact Current Class (A)
>32 – ≤50 | >50 – ≤200 | >25 – ≤32 | >16 – ≤25
Reference Number
-
TE Internal Number
CAT-DHR-AC-CONT