Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Contact Arrangement
2PST-NO | 2 SPST-1NO-1NC | 3PST | 4PST-NO | SPST NC | SPST NO DB
-
Contact Number of Poles
1 | 2 | 3 | 4
-
Contact Number of Poles
1 | 2 | 3 | 4
Electrical Characteristics
-
Contact Current Rating (A)
15 | 25 | 50 | 65 | 120
-
Coil Voltage Rating (VDC)
28
Body Features
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Auxiliary Termination & Connection Type
6-32 UNC-2A Stud
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud | 10-32 UNF-2A Stud | 8-32 UNC-2A Stud | Solder Hook Terminals
-
Coil Termination & Connection Type
6-32 UNC-2A Stud | Solder Hook Terminals
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Operation/Application
-
Coil Magnetic System
Latching
-
Current Type
DC
Other
-
Contact Current Class (A)
>10 – ≤16 | >32 – ≤50 | >50 – ≤200 | >16 – ≤25
Reference Number
-
TE Internal Number
CAT-DH-PST-AC-CONT