This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The TSD305 sensor is a contactless temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.68V to 3.6V. The sensor module includes a low power 16-bits ΔΣ ADC with internal factory calibrated coefficients.
 

Benefits

  • Contactless temperature measurement from 0°C to 100°C
  • Operating Temperature Range: -10°C to 85°C operating temperature range
  • Low power consumption
  • Operates from 1.68V to 3.6V
  • Resolution is 0.1℃
  • Conversion time – 44.8ms typical
  • I2C communication/interface
  • Fully calibrated
  • Up to ±1°C accuracy 
  • Low current consumption
  • 12-pin connector compatible with Digilent Pmod™ 
  • Secondary 12-pin connector allows daisy chain
  • FPGA fabric available for download 
  • µC C code available for download 
  • 16-bits resolution for temperature 
  • Parameters stored on chip 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Peripheral Modules

  • Sensor Type  Temperature

Reference Number

  • TE Internal Number CAT-DCS0053

Related Materials

Datasheets & Catalog Pages